IESNA:LM-63-2002
[TEST]P975152
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/13/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P34514)
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]12EN-LD2-39-UNV-L950-CD1
[LUMINAIRE] METALUX ENCOUNTER 1x2 3900LM PACKAGE 90CRI 5000K TROFFER
[LAMP] 5000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.29A 35.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90+
[_SEARCH_COLORTEMP]5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3975.0
TILT=NONE
1 -1 1 37 5 1 1 1.0000 2.0000 0.0000
1.000 1 35.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1366.9 1343.0 1333.4 1357.3 1314.3 1319.1 1304.8 1266.6 1261.8 1252.2 
1214.0 1185.3 1166.2 1123.2 1089.8 1065.9 1003.8 975.1 946.5 893.9 
836.6 807.9 750.6 698.0 645.5 592.9 530.8 473.5 410.9 348.8 
286.7 229.3 172.0 119.4 71.7 28.7 0.0 
1366.9 1362.1 1357.3 1352.6 1333.4 1323.9 1304.8 1285.7 1266.6 1242.7 
1218.8 1185.3 1161.4 1128.0 1085.0 1042.0 1018.1 970.3 932.1 893.9 
841.3 793.6 741.0 693.2 635.9 578.6 516.5 453.9 401.3 334.4 
277.1 224.5 167.2 114.7 71.7 33.4 0.0 
1366.9 1362.1 1362.1 1347.8 1333.4 1319.1 1309.6 1290.4 1271.3 1237.9 
1214.0 1190.1 1151.9 1128.0 1080.2 1051.6 1003.8 970.3 927.3 879.6 
822.2 774.5 721.9 674.1 607.2 549.9 497.4 439.5 387.0 324.9 
258.0 200.7 157.7 129.0 81.2 33.4 0.0 
1366.9 1372.1 1372.1 1357.3 1357.3 1319.1 1309.6 1295.2 1276.1 1257.0 
1223.6 1185.3 1161.4 1123.2 1089.8 1046.8 1003.8 965.6 917.8 870.0 
817.5 779.2 721.9 669.3 612.0 559.5 492.6 434.8 358.3 291.4 
238.9 200.7 176.8 133.8 76.4 38.2 0.0 
1366.9 1366.9 1357.3 1362.1 1343.0 1333.4 1309.6 1290.4 1276.1 1247.4 
1223.6 1194.9 1161.4 1123.2 1089.8 1051.6 1008.6 965.6 917.8 879.6 
827.0 774.5 721.9 669.3 616.8 559.5 497.4 425.2 353.5 286.7 
234.1 210.2 186.3 133.8 76.4 38.2 0.0 
